SNVU771B july 2021 – july 2023
Table 3-2 lists the jumpers on the TPS38700Q1EVM. As ordered, the EVM will have sixteen (16) jumpers installed. Figure 3-1 is provided as visual aid.
| JUMPER | DEFAULT JUMPER CONFIGUATION | DESCRIPTION |
|---|---|---|
| J1 | VBAT | For connecting VBAT power to the EVM |
| J2 | VDD | For connecting VDD power to the EVM |
| J3 & J4 | Shunt to bottom position | For connecting NRST and NIRQ to P1V8 or PEXT (Any external power) |
| J5 | GND | For connecting GND to the EVM |
| J6 | P1V8 | For pulling- up ENABLE pins to P1V8 or VENX (Any external voltage) |
| J7 - J18 | No connect | For pulling-up or down ENABLE pins (Only for open-drain configuration)/No connection for push-pull confiugration |
| J16 | Shunt to top position | For pulling-up EN10 pin to P1V8. |
| J19 | Connect | For connecting the EVM to TI's USB Interface Adapter |
| J20, J29, & J31 | No connect | For connecting the on-board buffer to either P1V8, PEXT or P1V2. Only shunt one of these jumpers when using the buffer. Please revmove the shunt of J21 when using one of these jumpers. |
| J21 | Shunt | For connecting the on-board bufffer IC to P3V3 |
| J22 & J23 | Shunt | For I2C lines to bypass buffer. |
| J24, J25, J27 & J28 | No connect | For I2C lines to use the on-board buffer. |
| J30 | No connect | For connecting VBAT to PEXT |
| J32 | No connect | For connecting VENX to VBAT |
| J34 & J35 | No connect | For manually pulling down NSLEEP and ACT pins |