SNVU786 May 2021 LP5860
Table 2-2 lists the CONFIG registers. All register offset addresses not listed in Table 2-2 should be considered as reserved locations and the register contents should not be modified.
Device Configuration
Chip_en is shown in Figure 2-1 and described in Table 2-3.
Return to the Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | Chip_EN | ||||||
R-0h | R/W-0h | ||||||
Bit | Field | Type | Default | Description |
---|---|---|---|---|
7-1 | RESERVED | R | 0h | Reserved |
0 | Chip_EN | R/W | 0h | Chip enable
0h = Disabled 1h = Enabled |
Dev_initial is shown in Figure 2-2 and described in Table 2-4.
Return to the Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | Max_Line_Num | Data_Ref_Mode | PWM_Fre | ||||
R-0h | R/W-Bh | R/W-3h | R/W-0h | ||||
Bit | Field | Type | Default | Description |
---|---|---|---|---|
7 | RESERVED | R | 0h | Reserved |
6-3 | Max_Line_Num | R/W | Bh | Maximum scan line number selection
1h = 1 scan line (LED dot current must be set to lower than 20mA) 2h = 2 scan lines (LED dot current must be set to lower than 35mA) 3h = 3 scan lines 4h = 4 scan lines 5h = 5 scan lines 6h = 6 scan lines 7h = 7 scan lines 8h = 8 scan lines 9h = 9 scan lines Ah = 10 scan lines Bh = 11 scan lines |
2-1 | Data_Ref_Mode | R/W | 3h | Data refresh mode slection
0h = Mode 1 1h = Mode 2 2h = Mode 3 3h = Mode 3 |
0 | PWM_Fre | R/W | 0h | Output PWM frequency setting
0h = 125kHz 1h = 62.5kHz |
Dev_config1 is shown in Figure 2-3 and described in Table 2-5.
Return to the Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | SW_BLK | PWM_Scale_Mode | PWM_Phase_Shift | CS_ON_Shift | |||
R-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | |||
Bit | Field | Type | Default | Description |
---|---|---|---|---|
7-4 | RESERVED | R | 0h | Reserved |
3 | SW_BLK | R/W | 0h | Line switch blanking time setting
0h = 1us 1h = 0.5us |
2 | PWM_Scale_Mode | R/W | 0h | Dimming scale setting of final PWM generator
0h = Linear scale dimming curve 1h = Exponential scale dimming curve |
1 | PWM_Phase_Shift | R/W | 0h | PWM phase shift selection
0h = Phase shift off 1h = Phase shift on |
0 | CS_ON_Shift | R/W | 0h | Current sink turn on delay setting
0h = Delay off 1h = Delay on |
Dev_config2 is shown in Figure 2-4 and described in Table 2-6.
Return to the Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Comp_Group3 | Comp_Group2 | Comp_Group1 | LOD_removal | LSD_removal | |||
R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | |||
Bit | Field | Type | Default | Description |
---|---|---|---|---|
7-6 | Comp_Group3 | R/W | 0h | Low brightness compensation clock shift number setting for group1
0h = off 1h = 1 clock 2h = 2 clock 3h = 3 clock |
5-4 | Comp_Group2 | R/W | 0h | Low brightness compensation clock shift number setting for group2
0h = off 1h = 1 clock 2h = 2 clock 3h = 3 clock |
3-2 | Comp_Group1 | R/W | 0h | Low brightness compensation clock shift number setting for group3
0h = off 1h = 1 clock 2h = 2 clock 3h = 3 clock |
1 | LOD_removal | R/W | 0h | LOD removal function enable 0h = Disabled 1h = Enabled |
0 | LSD_removal | R/W | 0h | LSD removal function enable 0h = Disabled 1h = Enabled |
Dev_config3 is shown in Figure 2-5 and described in Table 2-7.
Return to the Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Down_Deghost | Up_Deghost | Maximum_Current | Up_Deghost_Enable | ||||
R/W-1h | R/W-1h | R/W-3h | R/W-1h | ||||
Bit | Field | Type | Default | Description |
---|---|---|---|---|
7-6 | Down_Deghost | R/W | 1h | Downside deghosting level selection
0h = No deghosting 1h = Weak deghosting 2h = Medium deghosting 3h = Strong deghosting |
5-4 | Up_Deghost | R/W | 1h | Scan line clamp voltage of upside deghosting
0h = VLED – 2V 1h = VLED – 2.5V 2h = VLED – 3V 3h = GND |
3-1 | Maximum_Current | R/W | 3h | Maximum current cetting (MC)
0h = 3mA 1h = 5mA 2h = 10mA 3h = 15mA (Default) 4h = 20mA 5h = 30mA 6h = 40mA 7h = 50mA |
0 | Up_Deghost_Enable | R/W | 1h | Current sink turn on delay enable
0h = Disabled 1h = Enabled |