SNVU797D April 2022 – June 2025 LM5177
Table 4-1 shows a list and function of optional components placed in the schematic
| Component | Function |
|---|---|
|
R47 / C34 R48 / C35 R50 / C36 |
Filter for digital signals; can be added in a noisy setup. If not used, add 0 Ohm for the resistors. |
| J12 / R22 / R23 / R51 /R52 | I2C interface - not available for the LM5177. Pins are used as logic level output of HO1 and HO2, see data sheet. |
| R18 / R17 / C33 | Footprint for filter circuit on IMONOUT, see data sheet for component selection to configure that function. |
| D3 / D4 | Placeholder for external BOOT diodes. |
| R42 / R43 / C30 | Input filter for ISNS input. |
| Reverse CV Regulation Section | Can add CV control in reverse CC Mode. |