SNVU797D April 2022 – June 2025 LM5177
| Reference Designator | Pins | Description | Default Connection |
|---|---|---|---|
| JP1 | Pin 1 to Pin 2 (GND) |
Jumper in position GND and power save mode (PSM) is enabled. | |
| Pin 2 to Pin 3 (VCC) |
Jumper in position VCC and power save mode (PSM) is disabled. |
* |
|
| JP2 | Pin 2 to Pin 3 (VCC) |
Jumper in position VCC (SYNC pin tied VCC) and frequency synchronization is disabled. |
* |
|
Open |
Jumper removed and external clock feed in on the SYNC pin. SYNC is enabled. | ||
| JP3 | Pin 1 to Pin 2 (GND) |
Jumper in position GND (DTRK pin tied GND) and digital voltage tracking is disabled. |
* |
| Open | Jumper removed and voltage feed in on the DTRK pin. DTRK is enabled in case the voltage on the DTRK pin is higher than the rising threshold of the VT(DTRK). | ||
| JP4 | Pin 1 to Pin 2 (VEXT) |
Jumper in position VEXT and the input from J7-VEXT is connected to the BIAS pin. | |
| Pin 3 to Pin 4 (VIN) |
Jumper in position VIN. VIN (J1) is connected to the BIAS pin. |
* |
|
| Pin 5to Pin 6 (VOUT) |
Jumper in position VOUT. VOUT (J2) is connected to the BIAS pin. | ||
| JP5 | Pin 1 to Pin 2 (GND) |
Jumper in position GND (EN/UVLO pin tied GND). The LM5177 is disabled. |
|
| Open | Jumper removed (the EN pin is tied to a resistor divider network consisting of R14 and R15). The EN/UVLO threshold is set with the resistor divider network. |
* |
|
| Pin 2to Pin 3 (VIN) |
Jumper in position VCC (EN/UVLO pin tied VCC). The LM5177 is enabled. |