SNVU812 june 2023 LMR36501
| Designator | Quantity | Value | Description | Part Number |
|---|---|---|---|---|
| C1 | 1 | 0.1 uF | CAP, CERM, 0.1 uF, 25 V, +/- 20%, X7R, 0402 | C1005X7R1E104M050BB |
| C2 | 1 | 47 µF | 47 µF 100 V Aluminum Electrolytic Capacitors Radial, Can - SMD 3.5274Ohm @ 120 Hz 2000 Hrs at 85°C | 476SML100M |
| C7 | 1 | 2.2 uF | CAP, CERM, 2.2 uF, 100 V, +/- 10%, X7S, AEC-Q200 Grade 1, 1206 | CGA5L3X7S2A225K160AB |
| C8 | 1 | 0.1 uF | CAP, CERM, 0.1 uF, 100 V, +/- 10%, X7R, 0603 | GRM188R72A104KA35D |
| C10 | 1 | 1uF | CAP, CERM, 1 uF, 16 V, +/- 10%, X7R, 0603 | 885012206052 |
| C11, C12 | 2 | 22 uF | CAP, CERM, 22 uF, 25 V, +/- 10%, X7R, 1210 | GRM32ER71E226KE15L |
| C15 | 1 | 1000 pF | CAP, CERM, 1000 pF, 100 V, +/- 10%, X7R, 0603 | GRM188R72A102KA01D |
| J1 | 1 | Header, 100mil, 2x1, Gold, TH | HTSW-102-07-G-S | |
| J2, J3 | 2 | Header, 100mil, 3x1, Gold, TH | HTSW-103-07-G-S | |
| L1 | 1 | 100 uH | 100 µH Shielded Drum Core, Wirewound Inductor 620 mA 600mOhm Max Nonstandard | 74406043101 |
| R1 | 1 | Res Thin Film 0402 100K Ohm 0.1% 1/16W ±25ppm/°C Molded SMD SMD Punched Carrier T/R | ERA-2AEB104X | |
| R4, R5 | 2 | 0 | RES, 0, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 | CRCW04020000Z0ED |
| R7 | 1 | 100k | RES, 100 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | ERJ-3GEYJ104V |
| R9, R10 | 2 | 0 | RES, 0, 5%, 0.1 W, 0603 | ERJ-3GEY0R00V |
| R11, R12 | 2 | 0 | RES, 0, 1%, 0.5 W, 1206 | 5108 |
| SH-J1 | 1 | 1x2 | Shunt, 100mil, Gold plated, Black | SNT-100-BK-G |
| TP1, TP3, TP6, TP8 | 4 | Test Point, Miniature, SMT | 5015 | |
| TP2, TP4, TP5, TP7, TP9 | 5 | Terminal, Turret, TH, Double | 1502-2 | |
| TP10, TP11, TP12, TP14 | 4 | Test Point, Multipurpose, White, TH | 5012 | |
| TP13 | 1 | Test Point, Multipurpose, Black, TH | 5011 | |
| U1 | 1 | 3-V to 65-V, 100-mA and 150-mA Wide VIN Synchronous Buck Converter Optimized for Size and Light Load Efficiency | LMR36501F5RPER | |
| C3, C4, C5 | 0 | 2.2uF | CAP, CERM, 2.2 uF, 100 V, +/- 10%, X7S, 1206 | C3216X7S2A225K160AB |
| C6, C9 | 0 | 0.1 uF | CAP, CERM, 0.1 uF, 100 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0805 | CGA4J2X7R2A104K125AA |
| C13, C16 | 0 | 22 uF | CAP, CERM, 22 uF, 25 V, +/- 10%, X7R, 1210 | GRM32ER71E226KE15L |
| C14 | 0 | 22 pF | CAP, CERM, 22 pF, 50 V, +/- 5%, C0G/NP0, AEC-Q200 Grade 1, 0402 | CGA2B2NP01H220J050BA |
| R2 | 0 | 4.99 | RES, 4.99, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | CRCW06034R99FKEA |
| R3 | 0 | Res Thin Film 0402 100K Ohm 0.1% 1/16W ±25ppm/°C Molded SMD SMD Punched Carrier T/R | ERA-2AEB104X | |
| R6 | 0 | 24.9k | RES, 24.9 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | CRCW040224K9FKED |
| R8 | 0 | 40.2k | RES, 40.2 k, 1%, 0.063 W, 0402 | CRCW040240K2FKED |