SNVU834 September   2022 TPSM365R6

 

  1.   Abstract
  2.   Trademarks
  3. 1Setup
    1. 1.1 Test Points
    2. 1.2 Jumpers
  4. 2Operation
    1. 2.1 Quick Start
  5. 3Schematic
  6. 4Board Layout
  7. 5Bill of Materials
  8. 6Typical Characteristics
  9. 7Application Curves

Abstract

The Texas Instruments TPSM365R6FEVM evaluation module helps designers evaluate the operation and performance of the TPSM365R6 wide-input voltage buck modules. The TPSM365R6 is an easy-to-use synchronous step-down DC/DC module capable of driving up to 0.6 A of load current from an input voltage of up to 65 V. The TPSM365R6FEVM features a wide array of selectable output voltages from 1.8 V to 12 V and a selectable switching frequencies of 400 kHz to 2.2 MHz. This feature allows engineers to exercise the full capabilities of the TPSM365R6. See the TPSM365R6, 3-V to 65-V Input, 600-mA, 4-μA No-Load IQ Synchronous Buck Converter Power Module in a HotRod™ QFN Package data sheet for additional features, detailed descriptions, and available options.

Table 1-1 Device and Package Configurations
EVM U1 FREQUENCY SPREAD SPECTRUM CURRENT PIN 11 TRIM

TPSM365R6FEVM

TPSM365R6FRDNR

200 kHz – 2.2 MHz Disabled 0.6 A RT with FPWM
TPSM365R6FEVM Board