SNVU891 February 2025 LM25137 , LM25137-Q1 , LM25137F-Q1 , LM5137 , LM5137-Q1 , LM5137F-Q1
With an input operating voltage as low as 3.5V and up to 100V as specified in Table 1-2, the LM(2)51xx-Q1 family of automotive synchronous buck controllers from TI provides flexibility, scalability, and optimized design size for a variety of applications.
With the LM5137F-Q1 and LM25137F-Q1 controllers now available to aid in functional safety system design up to ASIL D, the controller family enables DC/DC regulator designs with high density, low EMI and increased system reliability. All controllers are rated for a maximum operating junction temperature of 150°C and have AEC-Q100 grade 1 qualification.
| DC/DC Controller | Single or Dual | VIN Range | Control Method | Gate Drive Voltage | Sync Output | Key Feature |
|---|---|---|---|---|---|---|
| LM5137-Q1 | Dual | 4V to 80V | Peak current mode | 5V | 90° phase shift | 100% duty cycle |
| LM5137F-Q1 | Dual | 4V to 80V | Peak current mode | 5V | 90° phase shift | ASIL B or D |
| LM25137-Q1 | Dual | 4V to 42V | Peak current mode | 5V | 90° phase shift | 100% duty cycle |
| LM25137F-Q1 | Dual | 4V to 42V | Peak current mode | 5V | 90° phase shift | ASIL B or D |
| LM5141-Q1 | Single | 3.8V to 65V | Peak current mode | 5V | N/A | Split gate drive |
| LM25141-Q1 | Single | 3.8V to 42V | Peak current mode | 5V | N/A | Split gate drive |
| LM5143A-Q1 | Dual | 3.5V to 65V | Peak current mode | 5V | 90° phase shift | Split gate drive |
| LM25143-Q1 | Dual | 3.5V to 42V | Peak current mode | 5V | 90° phase shift | Split gate drive |
| LM5145-Q1 | Single | 5.5V to 75V | Voltage mode | 7.5V | 180° phase shift | No shunt |
| LM5146-Q1 | Single | 5.5V to 100V | Voltage mode | 7.5V | 180° phase shift | 100V input capabiity |
| LM5148-Q1 | Single | 3.5V to 80V | Peak current mode | 5V | 180° phase shift | DRSS |
| LM25148-Q1 | Single | 3.5V to 42V | Peak current mode | 5V | 180° phase shift | DRSS |
| LM5149-Q1 | Single | 3.5V to 80V | Peak current mode | 5V | 180° phase shift | AEF |
| LM25149-Q1 | Single | 3.5V to 42V | Peak current mode | 5V | 180° phase shift | AEF |
| LM5190-Q1 | Single | 5V to 80V | Peak current mode | 7.5V | N/A | CC/CV |
| LM25190-Q1 | Single | 5V to 42V | Peak current mode | 7.5V | N/A | CC/CV |
The LM5137-Q1 and LM5137F-Q1, which are the TI Functional-Safety capable and compliant (ASIL B and ASIL D) versions, respectively, are available in a 36-pin VQFN package with 6mm × 6mm footprint to enable DC/DC regulator designs with high density and low component count.
Use the LM5137(F)-Q1 with WEBENCH® Power Designer to create a custom regulator design. To optimize component selection and examine predicted efficiency performance across line and load ranges, download the LM(2)5137(F)-Q1 quickstart calculator.