SNVU907A July 2024 – August 2024 LM25137 , LM25137-Q1 , LM25137F-Q1 , LM5137 , LM5137-Q1 , LM5137F , LM5137F-Q1
The LM25137F-Q1-EVM5D3 evaluation module (EVM) is designed to showcase the LM(2)5137-Q1 and LM(2)5137 dual, synchronous buck controller, which is intended for functional safety applications up to ASIL D or SIL 3. The EVM operates over a wide input voltage range of 6.5V to 36V to deliver 5V and 3.3V regulated outputs with better than 1% setpoint accuracy at load currents up to 20A per output.