SNVU935 March 2025 LM251772
The LM251772EVM-PD evaluation module (EVM) is designed to conveniently evaluate the performance of the LM251772 wide-VIN buck-boost controller. The LM251772 is a wide-VIN four switch buck-boost controller. The device provides a regulated output voltage if the input voltage is higher, equal to or lower as the adjusted output voltage. In power safe mode, the device supports superb efficiency over the full range of the output.
Through the optional usage of the I2C interface, the device covers additional parameters for configuration and adjustments of the switch mode power supply operation.
To check the performance, the I2C interface also allows for easy access to measure the typical signals of a buck-boost controller.