SNVU943 April 2025 TPSM33620-Q1
The Texas Instruments TPSM33620QEVM evaluation module helps designers evaluate the operation and performance of the TPSM33620-Q1 wide-input buck module. The TPSM33620-Q1 is an easy-to-use synchronous step-down voltage module capable of driving up to 2A of load current from an input voltage of up to 36V. The EVM also features test points for EN, SYNC, PGOOD, VCC, VOUT, and GND. See the TPSM336xx-Q1 3V to 36V Input, 1V to 7V Output, 0.6A, 1A, and 2A Automotive Synchronous Buck Converter Power Module in a HotRodâ„¢ QFN Package data sheet for the TPSM33620-Q1 for additional features, detailed descriptions, and available options.
| U1 | Frequency | Spread Spectrum | Current | Pin 11 Trim |
|---|---|---|---|---|
| TPSM33620S3QRDNRQ1 | 2.2MHz | ENABLED | 2A | MODE/SYNC |