SNVU943 April   2025 TPSM33620-Q1

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Setup
    2. 2.2 Jumper Information
    3. 2.3 Test Points
  8. 3Implementation Results
    1. 3.1 Evaluation Setup
    2. 3.2 Performance Data and Results
  9. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  10. 5Additional Information
    1. 5.1 Trademarks

Description

This evaluation module (EVM) contains the typical components for use with the TPSM33620-Q1 to provide a 2A load current from an input voltage of up to 36V. The TPSM33620QEVM features an output voltage of 3.3V at a switching frequency of 2.2MHz. This EVM is populated with the TPSM33620S3QRDNRQ1. This EVM can support the entire TPSM336xx-Q1 and TPSM336x5 family of devices by changing out the IC with the other variants and modifying the surrounding components to the respective data sheet recommendations.