SNVU950 July 2025 LMR60460-Q1
The LMR60460-Q1 is a 36V, 6A, DC/DC buck converter that features synchronous rectification to achieve high conversion efficiency in a small footprint. The EVM operates over a wide input voltage range of 6V to 36V to provide a regulated 5.0V output up to 6A load at 400kHz switching frequency. The LMR60460QEVM can support output voltage regulation accuracy better than 1% and the output voltage setpoint is adjustable using an external resistor divider.