SPAU023A June   2024  – January 2025

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
      1. 1.3.1 Functional Block Diagram
      2. 1.3.2 Component Identification
  6. 2Hardware
    1. 2.1 System Description
      1. 2.1.1 Key Features
        1. 2.1.1.1 Power Supply
        2. 2.1.1.2 Memory
        3. 2.1.1.3 JTAG Emulator
        4. 2.1.1.4 Supported Interfaces and Peripherals
        5. 2.1.1.5 Expansion Connectors/Headers to Support Application-specific Add‐On Boards
        6. 2.1.1.6 ADC
      2. 2.1.2 Important Usage Notes:
        1. 2.1.2.1 Electrostatic Discharge (ESD) Compliance
        2. 2.1.2.2 IO Cable Length
      3. 2.1.3 Power ON/OFF Procedures
        1. 2.1.3.1 Power-On Procedure
        2. 2.1.3.2 Power-Off Procedure
        3. 2.1.3.3 Power Test Points
      4. 2.1.4 Peripheral and Major Component Description
        1. 2.1.4.1 Clocking
        2. 2.1.4.2 EtherCAT Interface
          1. 2.1.4.2.1 DP83826 PHY Strapping Configuration
        3. 2.1.4.3 Power
          1. 2.1.4.3.1 Power Requirement
          2. 2.1.4.3.2 Power Input
        4. 2.1.4.4 Emulator Connector (TSW-106-16-G-D) and DAC Connector (TSW-102-16-G-D)
          1. 2.1.4.4.1 TSW-106-16-G-D
          2. 2.1.4.4.2 TSW-102-16-G-D
        5. 2.1.4.5 FSI Header
        6. 2.1.4.6 High Density Connector
          1. 2.1.4.6.1 180-pin HSEC Edge Connector
        7. 2.1.4.7 Use Case for HSEC Adapter Board
          1. 2.1.4.7.1 Case 1: Isolated XDS110 on HSEC Adapter, SOM ,Baseboard
          2. 2.1.4.7.2 Case 2: HSEC Adapter, Isolated XDS110 on SOM, Baseboard
  7. 3Hardware Design Files
  8. 4Additional Information
    1. 4.1 Known Hardware or Software Issues
      1. 4.1.1 EVM Usage Notes
    2. 4.2 Trademarks
  9. 5Revision History

EtherCAT Interface

The HSEC adapter board provides two EtherCAT interfaces for the SOM module which is going to connect with the High-density connector through the two RJ45 connectors with integrated magnetics. PHY DP83826 is configured as Enhanced mode which supports 10/100Mbps speed. Both the EtherCAT ports use a common MDIO Bus to communicate with the external PHY Transceiver.

Two Single port RJ45 Connectors Mfr Part# 7498010210A from Link-PP are used on the board for Ethernet 10/100 Connectivity. RJ45 Connectors have integrated magnetics and LEDs for indicating 100BASE-T link as well as receive or transmit activity.

Features of the DP83826:

  • TX latency: 40ns, RX latency: 170ns
  • Two selectable pin modes ENHANCED mode, BASIC mode
  • Low power consumption of less than 160 mW
  • Single, 3.3V power supply
  • MAC interfaces: MII, RMII
  • I/O voltages: 1.8V or 3.3V
HSEC180ADAPEVM EtherCAT PHY0 Figure 2-5 EtherCAT PHY0
HSEC180ADAPEVM EtherCAT PHY1 Figure 2-6 EtherCAT PHY1