SPMA057E January   2018  – January 2025 TM4C1290NCPDT , TM4C1290NCZAD , TM4C1292NCPDT , TM4C1292NCZAD , TM4C1294KCPDT , TM4C1294NCPDT , TM4C1294NCZAD , TM4C1297NCZAD , TM4C1299KCZAD , TM4C1299NCZAD , TM4C129CNCPDT , TM4C129CNCZAD , TM4C129DNCPDT , TM4C129DNCZAD , TM4C129EKCPDT , TM4C129ENCPDT , TM4C129ENCZAD , TM4C129LNCZAD , TM4C129XKCZAD , TM4C129XNCZAD , TMP1826 , TMP1827

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction to 1-Wire®
    1. 1.1 Bus Requirements
    2. 1.2 Powering
  5. 2Functional Description
    1. 2.1 Signaling on 1-Wire®
    2. 2.2 Address Format of the 1-Wire® Device
    3. 2.3 Typical Communication Flow on the 1-Wire® Bus
  6. 3Functions Available in TivaWare for C Series for 1-Wire® Module
  7. 4Enumeration
    1. 4.1 Legacy Search Algorithm
      1. 4.1.1 Steps of the 3-Bit Search Algorithm
    2. 4.2 Fast Search Algorithm
  8. 5Summary
  9. 6References
  10. 7Revision History

Powering

Target devices like TMP1826 can be powered in two modes:

  • Supply Powered: A dedicated VDD pin on the target device is used to power the bus. This topology is used when the application can support an additional power source near the target devices or additional cable in probe solutions.
  • Bus Powered: In this mode the device is powered by the data line. All target devices must have an internal capacitor that stores the energy when the bus is idle and pulled up by the pull-up resistor. The stored energy is then used by the devices during active communication.