SPNU151W January 1998 – March 2023 66AK2E05 , 66AK2H06 , 66AK2H12 , 66AK2H14 , AM1705 , AM1707 , AM1802 , AM1806 , AM1808 , AM1810 , AM5K2E04 , OMAP-L132 , OMAP-L137 , OMAP-L138 , SM470R1B1M-HT , TMS470R1A288 , TMS470R1A384 , TMS470R1A64 , TMS470R1B1M , TMS470R1B512 , TMS470R1B768
The code generation tools include a path profiling utility, armpprof, that is run from the compiler, armcl. The armpprof utility is invoked by the compiler when the --gen_profile or the --use_profile command is used from the compiler command line:
| armcl --gen_profile ... file.c |
| armcl --use_profile ... file.c |
For further information about profile-based optimization and a more detailed description of the profiling infrastructure, see Section 3.7.