SPRABJ8D September 2022 – May 2025 AM2612 , AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1 , AM263P2 , AM263P2-Q1 , AM263P4 , AM263P4-Q1
For using an AM261x device in USB2.0 Device Mode, the only signal used in addition to USB0_DM and USB0_DP is USB0_VBUS, which is located on pin 1 of USB 2.0 Micro-AB, USB2.0 Type-A, and USB 2.0 Type-B receptacles. In USB device mode, USB0_VBUS is used to detect when voltage has been applied to or removed from the USB connector, which triggers software to manage the internal USB PHY accordingly.
To indicate Device Mode operation, the USB0_ID pin on the USB receptacle needs to be left floating or pulled up to a valid logic level using a 10kΩ resistor.