SPRACH6F January 2019 – September 2025 66AK2G12 , AM2431 , AM2432 , AM2434 , AM3356 , AM3357 , AM3358 , AM3359 , AM4376 , AM4377 , AM4378 , AM4379 , AM5706 , AM5708 , AM5716 , AM5718 , AM5726 , AM5728 , AM5729 , AM5746 , AM5748 , AM5749 , AM6411 , AM6412 , AM6421 , AM6441 , AM6442 , AMIC110 , AMIC120
TI provides IO-Link® master support for multiple ICSS enabled devices. The key benefit of the design is the offloading of IO-Link message handling to the PRU Subsystem. By this the design can provide high performance with low CPU load.
| Feature | Description | Implementation |
|---|---|---|
| IO-Link Types | IO-Link Master | Yes |
| IO-Link Standards | IO-Link Specification IEC 61131-9 V1.1.4 | Yes |
| IODD V1.1 | Yes | |
| Communication Classess | Com1, Com 2, Com 3 (4.8, 38.4, 230.4 Kbit/s) | Yes |
| Telegram Types | All | Yes |
| Max. IO-Link Channels | 8 | Yes |
| IO-Link Stack | Hardware interface (BSP, HW control) | Yes |
| Message handler | Yes | |
| Application layer (on-request data objects, process data objects) | Yes | |
| System management | Yes | |
| Data storage (master) | Yes | |
| Standard master interface via API | Yes | |
| Standard master interface via UART | Yes | |
Standard Master interface via LWIP | Yes | |
| Device Configuration | IO-Link Master Configuration Tool | Yes |