SPRACH9G November 2021 – December 2024 AWR1443 , AWR1642 , AWR1843 , AWR2544 , AWR2944 , AWR2944P , AWR6843 , AWR6843AOP , AWRL1432 , AWRL6432 , IWR1443 , IWR1642 , IWR1843 , IWR2944 , IWR6443 , IWR6843 , IWR6843AOP , IWRL1432 , IWRL6432
Supported flash parts are xWRL6432, xWRL1432, xWR1642 ES2.0, xWR1842 ES1.0, xWR1443 ES3.0, and xWR6843 ES1.0 & ES2.0 devices. The flash variants that have been tested to work are shown in Table 3-2.
| Flash Vendor | Variant | Remarks |
|---|---|---|
| CYPRESS (SPANSION) | S25FL132K0XNFB01 | QE bit set by ROM bootloader in SOP5 while flash programming |
| S25FL064LVF01 | QE bit set by ROM bootloader in SOP5 while flash programming. This flash variant supports extended addressing mode. All mmWave devices are not compatible with the extended addressing mode. Refer to Section 3.3. | |
| MACRONIX | MX25L3233F | QE bit set by ROM bootloader in SOP5 while flash programming |
| MX25R1635FZNIH0 | QE bit set by ROM bootloader in SOP5 while flash programming | |
| MX25V1635FZNQ | QE bit set by ROM bootloader in SOP5 while flash programming | |
| MX25U1633FZNQ | QE bit set by ROM bootloader in SOP5 while flash programming | |
| MX25V8035FM1Q | QE bit set by ROM bootloader in SOP5 while flash programming | |
| MX25U1633FZUI | Industrial grade 1.8V flash | |
| ISSI | IS25LP080D | QE bit set |
| WINBOND | W25Q16DVZPIG | By setting QE bit externally once |
Please note for AWR294x, AWR2x44P and AWR2544 devices, the flash devices in the table above are expected to work. For any flash variant in the table, the QE bit needs to set by the vendor or manually in the sbl_uart_uniflash (flashwriter). Please refer to the MCU Plus SDK readme guide (for AWR294x, AWR2X44P and AWR2544) for more information on writing a custom flash driver. Additionally, supported flash parts for AWR294X ES1.0, AWR294X ES2.0, AWR2x44P and AWR2544 devices that have been tested to work are shown in Table 3-3.
| Flash Vendor | Variant | Remarks |
|---|---|---|
| GIGADEVICE | GD25B64C | QE bit is set to 1 by default in the device. |
| GD25F64FWAGR | QE bit needs to be configured in the sbl_uart_uniflash(flashwriter). | |
| MACRONIX | MX25V1635F | QE bit set by the vendor or needs to be set in the sbl_uart_uniflash (flashwriter) . |
| MX25L6433FM2Q-09G | ||
| MX25L3233FM2Q-08G | ||
| ISSI | IS25LP032D | QE bit set by the vendor or needs to be set in the sbl_uart_uniflash (flashwriter) . |
| IS25LP064D | ||
| WINBOND | W25Q32JV | QE bit set by the vendor or needs to be set in the sbl_uart_uniflash (flashwriter) . |
| W25Q64JV |