SPRACN9E september 2022 – may 2023 AM67 , AM67A , AM68 , AM68A , AM69 , AM69A , DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1 , TDA4AEN-Q1 , TDA4VEN-Q1 , TDA4VM , TDA4VM-Q1
The simulation results are provided for the LPDDR4 interface from a 10 layer design. These simulation targets must be met to ensure the design will operate at the desired level of performance.
CA simulations need to be verified at the DRAM pin/BGA. This includes:
Data write simulations need to be verified at both the DRAM BGA pin and the DRAM pad. This includes:
Data read simulations need to be verified at SOC. This includes:
The simulations results for read includes two sets for data, black and green. The black shows the design failed, as several bytes failed to meet the eye margins. The green is the simulation results of the same design, but with back-drilling the via stubs applied.