SPRACN9E september 2022 – may 2023 AM68 , AM68A , AM69 , AM69A , DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1 , TDA4VM , TDA4VM-Q1
The minimum ring-back margins at low and high levels are required to be verified, as well as a review the peak-peak power noise. Transient analysis should to be performed using IBIS models to generate the power noise. Below are examples of measurements from the waveforms.