SPRACN9E september 2022 – may 2023 AM67 , AM67A , AM68 , AM68A , AM69 , AM69A , DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1 , TDA4AEN-Q1 , TDA4VEN-Q1 , TDA4VM , TDA4VM-Q1
The minimum jitter and noise margins are to be captured with respect to the eye mask(s). This masks are data rate dependent, and includes:
There should be at least 2 sets of eye diagrams generated by the simulator:
The system-level margins are the worst case noise and jitter margins from all eye diagram measurements listed above (across SSHT and FFLT corners). For all waveforms captured at the DRAM device, margins should be calculated at both the BGA pin and the DRAM pad.
Parameter | Mask Shape | LPDDR4-3200 | LPDDR4-3733 | LPDDR4-4266 |
---|---|---|---|---|
CA eye mask TclVW | Rectangular (1) | 0.3 UI (1) | (2) | 0.3 UI (1) |
CA eye mask VclVW | Rectangular (1) | 155 mV (1) | (2) | 145 mV (1) |
Write eye mask TdlVW | Rectangular (1) | 0.25 UI (1) | (2) | 0.25 UI (1) |
Write eye mask VdlVW | Rectangular (1) | 140 mV (1) | (2) | 120 mV (1) |
Read eye mask TdlVW | Diamond | 0.61 UI | 0.66 UI | 0.7 UI |
Read eye mask VdlVW | Diamond | 140 mV | 120 mV | 120 mV |
Figure 3-5 through Figure 3-7 show the eye mask definitions translated to eye diagrams within captured waveforms.