SPRACV3 December 2020 AM6412 , AM6422 , AM6442
The Torrent16FFC TX AMI parameters are listed in Figure 2-2. In Cadence SystemSI, clicking on a parameter value opens the AMI Parameter Editor where you can change the value.
De-emphasis code available for Gen 2 are 0dB, -3.5dB, -6dB.
Figure 2-2 TX Algorithmic Model Parameters
for Gen1 & Gen2