SPRAD21I May 2022 – September 2025 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP , AM62A1-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62D-Q1 , AM62P , AM62P-Q1
The recommendation is to connect VDD_CANUART and VDDSHV_CANUART to an always-on power source to support partial IO low power mode.
VDD_CANUART can operate at 0.75V or 0.85V, there is no voltage dependency with the VDD_CORE during normal operation. The only voltage dependency is during power-up and power-down sequencing.
For partial IO low power mode implementation, see the following FAQ: