SPRAD21I May 2022 – September 2025 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP , AM62A1-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62D-Q1 , AM62P , AM62P-Q1
The recommendation is to verify the circuit options provided for alternate functionality or testing that are required to be DNI during normal functioning of the board (populating the components can affect or influence custom board performance) are marked as DNI in the custom board design and are not populated on the board before powering the board.