SPRAD21I May 2022 – September 2025 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP , AM62A1-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62D-Q1 , AM62P , AM62P-Q1
The recommendation is to always connect (use) voltage monitor VMON_VSYS for early input supply failure detection (indication). When VMON_SYS is not used, the recommendation is to connect VMON_VSYS pin to VSS through a 0Ω resistors and add a test point for future expansion (follow pin connectivity requirements).
For connecting voltage monitor inputs VMON_3P3_SOC and VMON_1P8_SOC when not used, see the following FAQ: