SPRAD21I May 2022 – September 2025 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP , AM62A1-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62D-Q1 , AM62P , AM62P-Q1
eMMC interface has been implemented on the MMC0 interface in the SK schematics. CD (Card Detect) and WP (Write Protect) functionality (pins) are not supported on the MMC0 interface to implement SD card interface.
When eMMC interface is not used, the recommendation is to configure MMC0 port for SDIO embedded interface or other muxed functions supported. The recommendation is to always confirm the software support provided (use E2E) before implementing embedded SDIO interface.
Interfacing SD card to MMC0 port is not recommended. The recommendation is to configure MMC1 port for SD card interface.