SPRAD21I May 2022 – September 2025 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP , AM62A1-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62D-Q1 , AM62P , AM62P-Q1
See the following FAQ:
The processor family supports x1 instance of DDR sub system DDRSS0 and supports interfacing to 16-bit SDRAM.
The DDRSS interface supports DDR4 or LPDDR4 memory interface. Choice of DDR4 or LPDDR4 memory is application or customer dependent as there are differences in latency and burst lengths in each of the memory type.
For additional information, refer below application note:
Refer DDR Electrical Characteristics section of the processor-specific data sheet for information related to DDRSS compatibility with JEDEC standards. Refer note below from the processor-specific data sheet:
The DDRSS interface is compatible with DDR4 devices that are JESD79-4B standard-compliant, and LPDDR4 devices that are JESD209-4B standard-compliant.
The processor families support x1 instance of DDR sub system DDRSS0 and supports interfacing to 16-bit or 32-bit SDRAM.
The currently supported memory interface using DDR subsystem (DDRSS0) is LPDDR4 memory interface.