SPRAD21I May 2022 – September 2025 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP , AM62A1-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62D-Q1 , AM62P , AM62P-Q1
On the custom board design, an eFuse can be used at the supply input for protection. eFuse power switching and protection ICs are integrated power path protection devices that are used to limit circuit current and voltages to a safe level during fault conditions. eFuses offer a number of benefits to the design and include protection features that are often difficult to implement with discrete components. For an overview of the available eFuse families, see the TI eFuses and hot swap controllers page.