SPRAD21I May 2022 – September 2025 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP , AM62A1-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62D-Q1 , AM62P , AM62P-Q1
Selection of the processor OPN (based on the required features) is a critical and important phase during custom board design. To get an overview of the processor family (AM62x, AM62Ax, AM62D-Q1 and AM62Px) architecture and for selecting the required processor OPN (processor used on the custom board) based on the required functionalities and features, package (ALW (AM625, AM623), AMC (AM620-Q1, AM625-Q1), AMK (AM625SIP), AMB (AM62Ax), ANF (AM62Ax), ANF (AM62D-Q1), AMH (AM62Px)) and speed grade, see the Functional Block Diagram, Device Comparison, Device Naming Convention, Device Speed Grades and Packaging Information sections of the processor-specific data sheet.
The recommendation is to update the schematics with the selected processor OPN.
For information on the supported (available) packages for processor families, see the following FAQ: