SPRAD21I May 2022 – September 2025 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP , AM62A1-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62D-Q1 , AM62P , AM62P-Q1
The processor families support x1 peripheral instance MMC0 that can be configured for eMMC/SD/SDIO interface. MMC0 is recommended for eMMC interface since MMC0 has been timing closed for eMMC interface. MMC0 supports 8-bit eMMC (embedded Multi-Media Card) interface. For supported speeds, see the MMC0 - eMMC/SD/SDIO Interface section of processor-specific data sheet, refer SK for implementation. When not used for eMMC interface, the MMC0 signals can be used for on-board SDIO interface or as IOs or other supported muxed functions. Interfacing MMC0 port for SD card is not recommended.
For more information on eMMC memory interface, see the following FAQs:
[FAQ] AM62A7: MMC0 Pull Resistor Requirements
For more information, see the MMC0 - eMMC/SD/SDIO Interface section of the processor-specific data sheet.