SPRAD21I May 2022 – September 2025 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP , AM62A1-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62D-Q1 , AM62P , AM62P-Q1
Processor families support IO supply for IO group VDDSHVx [x = 0-6], VDDSHV_MCU and VDDSHV_CANUART. IO supply for IO groups support connecting dual-voltage (3.3V or 1.8V, fixed or dynamically switched) supply. Each dual-voltage IO supply for IO group provides power supply to a fixed set of IOs (or peripherals). Either 3.3V or 1.8V supply voltage can be connected to any of the dual-voltage IO supply for IO group.
The IO supply requirements depends on the IO buffer type (LVCMOS, SDIO or open-drain I2C) and the peripherals being connected.
VDDSHV4, VDDSHV5 and VDDSHV6 IO supply for IO group referenced to MMC0, MMC1 and MMC2 signal groups have been designed to support power-up, power-down, or dynamic supply voltage change (switching) without dependency on other processor supply rails. The dynamic voltage switching capability allows UHS-I SD card support.
A valid supply is recommended to be connected to the IO supply for IO groups irrespective of the IO usage.
Based on the selected memory type (DDR4 or LPDDR4), the recommendation is to connect DDR PHY IO supply and DDR clock IO supply as per the ROC.
For AM625SIP additionally LPDDR4 IO supply (VDDS_MEM_1P1) and LPDDR4 Core supply (VDDS_MEM_1P8) to power the integrated LPDDR4 supplies are required to be connected to the processor pins assigned as LPDDR4 supply pins.