SPRAD67A december   2022  – july 2023 AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. Introduction
    1. 1.1 Before Getting Started With the Board Design
    2. 1.2 Processor (Device) Selection
      1. 1.2.1 Availability of Tightly Coupled Memory (TCM)
    3. 1.3 Technical Documentation
    4. 1.4 Design Documentation
  5. Block Diagram
    1. 2.1 Creating the Block Diagram
    2. 2.2 Selecting the Boot Mode
    3. 2.3 Confirming Pinmux (Multiplexing Compatibility)
  6. Power Supply
    1. 3.1 Power Supply Architecture
      1. 3.1.1 Integrated Power Architecture
      2. 3.1.2 Discrete Power Architecture
    2. 3.2 Power (Supply) Rails
      1. 3.2.1 Core Supply
      2. 3.2.2 Peripheral Power Supply
      3. 3.2.3 Internal LDO for IO Groups (Processor IO Groups)
      4. 3.2.4 Dual-Voltage IOs (LVCMOS IOs / Processor IOs)
      5. 3.2.5 Dual-Voltage Dynamic Switching IOs for SDIO
      6. 3.2.6 VPP (eFuse ROM Programming Supply)
    3. 3.3 Determining Board Power Requirements
    4. 3.4 Power Supply Filters
    5. 3.5 Power Supply Decoupling and Bulk Capacitors
      1. 3.5.1 Note on PDN Target Impedance
    6. 3.6 Power Supply Sequencing
    7. 3.7 Supply Diagnostics
    8. 3.8 Power Supply Monitoring
  7. Clocking
    1. 4.1 System Clock Input
    2. 4.2 Unused Clock Input
    3. 4.3 Clock Output
    4. 4.4 Single-ended Clock Source
    5. 4.5 Crystal Selection
  8. JTAG (Joint Test Action Group)
    1. 5.1 JTAG / Emulation
      1. 5.1.1 Configuration of JTAG / Emulation
        1. 5.1.1.1 AM64x
        2. 5.1.1.2 AM243x
      2. 5.1.2 Implementation of JTAG / Emulation
      3. 5.1.3 JTAG Termination
  9. Configuration (Processor) and Initialization (Processor and Device)
    1. 6.1 Processor Reset
    2. 6.2 Latching of the Boot Mode Configuration
    3. 6.3 Attach Device Reset
    4. 6.4 Watchdog Timer
  10. Peripherals
    1. 7.1 Selecting Peripherals Across Domains
    2. 7.2 Memory
      1. 7.2.1 Processor DDR Subsystem and Device Register Configuration
    3. 7.3 Media and Data Storage Interfaces
    4. 7.4 Ethernet Interface
      1. 7.4.1 Common Platform Ethernet Switch 3-port Gigabit Ethernet (CPSW3G)
      2. 7.4.2 Programmable Real-Time Unit and Industrial Communication Subsystem - Gigabit (PRU_ICSSG)
    5. 7.5 Universal Serial Bus (USB) Subsystem
    6. 7.6 Peripheral Component Interconnect Express (PCIe) Subsystem
    7. 7.7 General Connectivity Peripherals
    8. 7.8 Analog-to-Digital Converter (ADC)
      1. 7.8.1 Change Summary of AM64x / AM243x SR2.0 ADC Errata
    9. 7.9 Termination of Power Pins, Unused Peripherals and IOs
      1. 7.9.1 External Interrupt (EXTINTn)
  11. Interfacing of IO Buffers and Simulations
    1. 8.1 AM64x
    2. 8.2 AM243x
  12. Power Consumption and Thermal Analysis
    1. 9.1 Power Consumption
    2. 9.2 Maximum Current for Different Supply Rails
    3. 9.3 Power Modes
    4. 9.4 Guidance on Thermal Design
      1. 9.4.1 AM64x
      2. 9.4.2 AM243x
  13. 10Schematic Capture and Review
    1. 10.1 Selection of Components and Components Value
    2. 10.2 Schematic Capture
    3. 10.3 Reviewing the Schematics
  14. 11Floor Planning, Layout and Routing Guidelines
    1. 11.1 Escape Routing Guidelines
    2. 11.2 DDR Layout Guidelines
    3. 11.3 High-Speed Differential Signal Routing Guidance
    4. 11.4 Additional References for Simulation
  15. 12Device Handling and Assembly
  16. 13References
    1. 13.1 AM64x
    2. 13.2 AM243x
    3. 13.3 Common
  17. 14Terminology
  18. 15Revision History

Configuration of JTAG / Emulation

The IEEE Standard 1149.1-1990, IEEE Standard Test Access Port and Boundary-Scan Architecture (JTAG) interface can be used for boundary scan and emulation. The boundary scan implementation is compliant with both IEEE-1149.1 and 1149.6. Boundary scan can be used regardless of the device configuration.

As an emulation interface, the JTAG port can be used in various modes:

  • Standard emulation: requires only five standard JTAG signals
  • HS-RTDX emulation: requires five standard JTAG signals plus EMU0 and/or EMU1. EMU0 and/or EMU1 are bidirectional in this mode.
  • Trace port: The trace port allows real-time dumping of certain internal data. The trace port uses the EMU pins to output the trace data.

Emulation can be used regardless of the device configuration.

For supported JTAG clocking rates, see the device-specific TRM.

The required BSDL model for boundary scan testing can be downloaded.