SPRAD67A december 2022 – july 2023 AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
The JTAG and Emulation pins are in same power domains. The TDI, TDO, TCK, TMS, TRSTn, EMU0 and EMU1 IOs are powered by the VDDSHV_MCU domain. VDDSHV_MCU can be configured either 1.8 V or 3.3 V.
For other system-level implementation details, see the Emulation and Trace Headers Technical Reference Manual.