SPRAD67A december 2022 – july 2023 AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
A detailed diagram for the power supply sequencing (Power-Up/Power-Down) are available in the device-specific data sheet. All power supplies associated with the processor should allow for controlled slew rate and supply sequencing using a PMIC-based power supply or using on-board logic when discrete power solution is used.