SPRAD86 March 2023 AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM68A , AM69A
Set up the light box and color checker. Point the camera to the color checker while streaming. Adjust camera position to ensure the color checker is fit exactly into the camera's field of view (FOV).
For a certain resolution, the sensor driver may crop the image before sending it to the ISP. For example, at resolution 1920x1080, the IMX219 driver crops the image and the image looks zoomed in on the display. For this case, a color checker of smaller size may work better.