SPRADG0A April 2024 – August 2024 AM62P , AM62P-Q1
This section provides round-trip read latency measurements for processors in AM62Px to various memory destinations in the system. The measurements where made on the AM62Px platform using bare-metal silicon verification tests. The tests execute on A53 and R5F processor out of LPDDR4. Each test includes a loop of 8192 iterations to read a total of 32 KiB of data. The number of cycles for each access were counted and divided by the respective processor clock frequency to obtain latency time. Table 3-4 shows the average latency results.
| Memory | Arm-Cortex-A53 (Avg ns) | Arm-Cortex-R5F MCU (Avg ns) | Arm-Cortex-R5F WKUP (Avg ns) |
|---|---|---|---|
| LPDDR4 | 129 | 207 | 173 |
| OCSRAM MAIN | 56 | 120 | 76 |
| OCSRAM MCU | 120 | 55 | 80 |
| OCSRAM WKUP | 207 | 193 | 153 |
| R5F MCU TCM | 140 | 1 | 180 |
| R5F WKUP TCM | 104 | 111 | 1 |
Tests were done at 0.75V VDD_CORE, 1.25Ghz A53 cores, 800MHz R5F cores, and 3200MT/s LPDDR4. Tightly-Coupled Memory, or TCM, is RAM that is directly attached to an ARM Cortex core. ARM architecture provides a local internal low latency path and also allows external access to the memory through SoC bus infrastructure.