SPRADL4 January 2025 F29H850TU , F29H859TU-Q1
Applications needing this functionality need to include the EEPROM_Config.h and EEPROM.c files provided for the device. The Flash API and driverlib also needs to be included for the appropriate device. For example, for Single-Unit emulation on F29H85x, the following files are needed: