SPRADL9 February 2025 CC1310
A potentiometer consists of a resistive element and a movable wiper which adjusts the resistance moving along the element offering a variable voltage output. This makes potentiometers designed for dimmer switches for light control and able to regulate fan speeds, airflow and temperature settings by adjusting resistance in the control circuit to state some examples.
The potentiometer on the BOOSTXL-ULPSENSE is connected as a voltage divider. The example uses COMPA and the reference DAC to implement a SAR-ADC. The potentiometer example is tested with the potentiometer set to the middle position. The Sensor controller can wake up with a rate of 25Hz, and if a change is detected, the Sensor controller can wake up and notify the System CPU.
| Average current consumption | Unit | Battery life (CR123) | |
|---|---|---|---|
| Potentiometer stationary (25Hz) | 2.1 | µA | 10 years |
| Potentiometer moving | 14.7 | µA | 1year and 6 months |
Figure 3-21 Potentiometer: Middle -30 seconds
Figure 3-22 Potentiometer: Middle -1 seconds
Figure 3-23 Potentiometer: Middle -One Measurement
Figure 3-24 Potentiometer: Moving -30 seconds
Figure 3-25 Potentiometer: Moving -1 second
Figure 3-26 Potentiometer: Moving -One Measurement