SPRADL9 February 2025 CC1310
As smart buildings and IoT-driven infrastructures gain traction, CapTouch offers an intuitive interface for controlling a wide range of systems such as lighting, HVAC and access control. For instance, in lighting control applications, CapTouch panels allow users to adjust brightness or schedule lighting changes with simple taps. In HVAC systems, CapTouch interfaces replace traditional thermostats with touchscreens that provide control over temperature, humidity and air quality settings. They can also be found in access control applications integrated into touch-sensitive keypads and biometric devices utilized for secure entry.
The Capacitive touch example on the BOOSTXL-ULPSENSE uses a small circular copper area on the top layer and a hatched ground plane on the bottom layer to create a small capacitor. The Sensor Controller is able to measure the capacitance using the ISRC (current source) and time-to-digital converter (TDC) peripherals. The capacitance of the system can change when touched with a finger tip. The capacitive touch example is tested both without any input to the cap touch buttons, and with the buttons activated. When no touch is detected on the buttons, the Sensor Controller wakes up with a frequency of 32Hz. If a button press is detected, the Sensor Controller increases the wake-up interval to around 100Hz. The Sensor Controller can also wake up the System CPU and notify of the touch event.
Figure 3-13 Capacitive Touch Principle (Simplified)| Average Current Consumption | Unit | Battery life (CR123) | |
|---|---|---|---|
| Without Touch (32Hz) | 8.5 | µA | 2 years and 8 months |
| With Touch (approximately 100Hz) | 84.1 | µA | 3 months |
The following images show the current signal captured by EnergyTrace™ over the measurement period of 1 second as well as a single measurement.
Figure 3-14 Capacitive Touch: Measurement Without Touch -
1 Second
Figure 3-15 Capacitive Touch: Measurement Without Touch -
One Measurement
Figure 3-16 Capacitive Touch: Measurement With Touch - 1
Second
Figure 3-17 Capacitive Touch: Measurement With Touch - One
MeasurementThe 1 second measurement window shows the increased wake-up frequency described before with each spike (One measurement) representing a wake-up of the Sensor Controller.