SPRADO3B December 2024 – September 2025 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP
The processor IOs used for GPMC interface are referenced to (powered by) VDDSHV3 supply rail (IO supply for IO group 3).
The recommendation is to connect VDDSHV3 and the IO supply rail of the attached device to the same supply source.
VDD (CORE voltage) of the attached device can be powered from (by) an independent (different power supply source) supply source.