SPRADO3B December 2024 – September 2025 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP
The recommendation is to connect VDD_CANUART and VDDSHV_CANUART to an always-on power source to support partial IO low power mode.
VDD_CANUART can operate at 0.75V or 0.85V, there is no voltage dependency with the VDD_CORE during normal operation. The only voltage dependency is during power-up and power-down sequencing.
For partial IO low power mode implementation, see the following FAQ: