General
Review and verify the following for
the custom schematic design:
- Above sections, including
relevant application notes and FAQ links
- Processor schematics symbol used on custom board
schematic follows the ball name, pin numbers and IOSET grouping
recommendations for specific peripherals per the corresponding
processor-specific data sheet Pin Attributes section
- The required IO functions and
PAD configuration are considered
- Fail-safe operation and
loading requirements for processor IOs are considered
- Buffering of the processor IOs (outputs) based on
the use case - to drive higher load
- Latest version of the selected EVM design is
referenced
Additional
- Refer to the relevant collaterals on TI.com to minimize design errors and
optimize design efforts
- Frequently check the product folder on TI.com for
the latest documents revision (for the documents of interest)
- Use E2E to seek clarification