SPRADO8 March 2025 AM62L
The CPSW3G0 interface signals are referenced to VDDS0 (IO supply for GENERAL0 IO group). The IO level for VDDS0 is fixed 1.8V.
CPSW3G0 supports the RGMII (10, 100, 1000) and RMII (10, 100) interfaces.
Verify availability of the CPSW3G0 functionality for the selected processor OPN.
Verify the IO supply for IO group that is referenced by the IOs (fixed or dual-voltage) of the connected processor peripheral and the IO voltage level of the attached device are compatible. The recommendation is to connect the IO supply of the attached device and the IO supply for IO group referenced by the connected processor peripheral IOs are connected to the same supply source.