SPRADO8 March 2025 AM62L
The following (UART, MCAN, MCSPI, MCASP, I2C) peripherals implements IOSET. Make sure the usage of the correct IOSET in the custom design.
Timing closure is based on the IOSETs.
Verify the IO supply for IO group that is referenced by the IOs (fixed or dual-voltage) of the connected processor peripheral and the IO voltage level of the attached device are compatible. The recommendation is to connect the IO supply of the attached device and the IO supply for IO group referenced by the connected processor peripheral IOs are connected to the same supply source.
Provide series resistor (22Ω) for SPI clock outputs SPI0..3_CLK (MCSPI 0..3) (close to processor clock output pins).
Provide series resistor (22Ω) for Transmit Bit Clock outputs MCASP0..2_ACLKX (close to the processor clock output pins) and Transmit Frame Sync signals MCASP0..2_AFSX (close to processor).
Provide series resistor (22Ω) for receiver clock (Receive Bit Clock) outputs MCASP0..2_ACLKR and Receive Frame Sync signals MCASP0..2_AFSR (close to attached device).
Processor IO buffers are off during reset. Verify external parallel pulls are provided for SPI Chip Select signals SPI0..3_CS0..3 (MCSPI 0..3) (close to attached device). Add pulls to the processor and the attached device inputs that can float.