SPRADP6A February 2025 – May 2025 AM2612 , AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1 , AM263P2 , AM263P2-Q1 , AM263P4 , AM263P4-Q1
Once the device power nets and current loading have been verified, the power sequencing of the AM26x must be checked using an oscilloscope or a similar electronic test instrument. TI recommends to connect test wires or probe hooks to test points or exposed copper on the PCB to have a secure connection between the oscilloscope and the PCB.
Some key points to consider when verifying the AM26x power sequencing are:
Figure 2-1 shows the AM26x power-on sequencing. Table 2-3 describes the timing shown in Figure 2-1.
| PARAMETER | MIN | MAX | UNIT | |
|---|---|---|---|---|
| tStartup | Time for 1.2V and 3.3V DC-DC converters to start up after being enabled. This is an arbitrary amount of time; no constraint imposed by the device. | – | – | ms |
| tPGood | Time for Power Good signals to be generated from DC-DC converters after rails are stable. This is an arbitrary amount of time - no constraint imposed by the device. | – | – | ms |
| tRamp_3V3 | Ramp time of the VDDS3V3 and VDDA3V3 supplies. This is a requirement imposed by the device. | 0.1 | – | ms |
| tSOP_Sampled | Time from PORz de-assertion until the SOP[3:0] pins are sampled. This is a device internal pentameter. Sampling happens when the internally generated supplies are stable. For information only. Refer to TSU_SOP and TH_SOP parameters for application usage. | 0 | – | ms |
| tSU_SOP | Setup time for SOP relative to PORz assertion. | 10 | – | μs |
| tH_SOP | Hold time for SOP relative to WARMRSTn deassertion. | 0 | – | μs |
| tWARMRSTn | Time from PORz de-assertion until the device deasserts the WARMRESETn signal. | 2.0 | – | ms |
Follow the steps below on the PCB and AM26x to boot the device from power-on reset (PORz):
Once the power-on sequencing has been verified, the probes need to remain connected to the PCB to verify the power-down sequencing. Like with the power-on process, the order of power-down on the 1.2V and 3.3V rails do not matter.