SPRS717L October 2011 – March 2020 AM3351 , AM3352 , AM3354 , AM3356 , AM3357 , AM3358 , AM3359
PRODUCTION DATA.
To improve module performance, decoupling capacitors are required to suppress high-frequency switching noise and to stabilize the supply voltage. A decoupling capacitor is most effective when located close to the AM335x device, because this minimizes the inductance of the circuit board wiring and interconnects.
PARAMETER | TYP | UNIT |
---|---|---|
CVDD_CORE(1) | 10.08 | μF |
CVDD_MPU(2)(3) | 10.05 | μF |