SPRS717L October 2011 – March 2020 AM3351 , AM3352 , AM3354 , AM3356 , AM3357 , AM3358 , AM3359
PRODUCTION DATA.
| NO. | PARAMETER | OPP100 | OPP50 | UNIT | ||||
|---|---|---|---|---|---|---|---|---|
| MIN | MAX | MIN | MAX | |||||
| 9 | tc(AHCLKRX) | Cycle time, McASP[x]_AHCLKR and McASP[x]_AHCLKX | 20(2) | 40 | ns | |||
| 10 | tw(AHCLKRX) | Pulse duration, McASP[x]_AHCLKR and McASP[x]_AHCLKX high or low | 0.5P – 2.5(3) | 0.5P – 2.5(3) | ns | |||
| 11 | tc(ACLKRX) | Cycle time, McASP[x]_ACLKR and McASP[x]_ACLKX | 20 | 40 | ns | |||
| 12 | tw(ACLKRX) | Pulse duration, McASP[x]_ACLKR and McASP[x]_ACLKX high or low | 0.5P – 2.5(3) | 0.5P – 2.5(3) | ns | |||
| 13 | td(ACLKRX-AFSRX) | Delay time, McASP[x]_ACLKR and McASP[x]_ACLKX transmit edge to McASP[x]_AFSR and McASP[x]_AFSX output valid | ACLKR and ACLKX int | 0 | 6 | 0 | 6 | ns |
| ACLKR and ACLKX ext in | 2 | 13.5 | 2 | 18 | ||||
| Delay time, McASP[x]_ACLKR and McASP[x]_ACLKX transmit edge to McASP[x]_AFSR and McASP[x]_AFSX output valid with Pad Loopback | ACLKR and ACLKX ext out | 2 | 13.5 | 2 | 18 | |||
| 14 | td(ACLKX-AXR) | Delay time, McASP[x]_ACLKX transmit edge to McASP[x]_AXR output valid | ACLKX int | 0 | 6 | 0 | 6 | ns |
| ACLKX ext in | 2 | 13.5 | 2 | 18 | ||||
| Delay time, McASP[x]_ACLKX transmit edge to McASP[x]_AXR output valid with Pad Loopback | ACLKX ext out | 2 | 13.5 | 2 | 18 | |||
| 15 | tdis(ACLKX-AXR) | Disable time, McASP[x]_ACLKX transmit edge to McASP[x]_AXR output high impedance | ACLKX int | 0 | 6 | 0 | 6 | ns |
| ACLKX ext in | 2 | 13.5 | 2 | 18 | ||||
| Disable time, McASP[x]_ACLKX transmit edge to McASP[x]_AXR output high impedance with pad loopback | ACLKX ext out | 2 | 13.5 | 2 | 18 | |||