SPRS881K August 2014 – February 2024 TMS320F28374S , TMS320F28375S , TMS320F28375S-Q1 , TMS320F28376S , TMS320F28377S , TMS320F28377S-Q1 , TMS320F28378S , TMS320F28379S
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|
| CMPSS DAC output range | Internal reference | 0 | VDDA(1) | V | |
| External reference | 0 | VDAC | |||
| Static offset error(2) | –25 | 25 | mV | ||
| Static gain error(2) | –2 | 2 | % of FSR | ||
| Static DNL | Endpoint corrected | >–1 | 4 | LSB | |
| Static INL | Endpoint corrected | –16 | 16 | LSB | |
| Settling time | Settling to 1 LSB after full-scale output change | 1 | µs | ||
| Resolution | 12 | bits | |||
| CMPSS DAC output disturbance(3) | Error induced by comparator trip or CMPSS DAC code change within the same CMPSS module | –100 | 100 | LSB | |
| CMPSS DAC disturbance time(3) | 200 | ns | |||
| VDAC reference voltage | When VDAC is reference | 2.4 | 2.5 or 3.0 | VDDA | V |
| VDAC load(4) | When VDAC is reference | 6 | kΩ |
Figure 6-45 CMPSS DAC Static Offset
Figure 6-46 CMPSS DAC Static Gain
Figure 6-47 CMPSS DAC Static Linearity