SPRSP56G January 2021 – April 2024 AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
PRODUCTION DATA
| SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ALV PIN [4] |
|---|---|---|---|
| VMON_1P8_MCU | A | Voltage monitor input for 1.8 V MCU power supply | K16 |
| VMON_1P8_SOC | A | Voltage monitor input for 1.8 V SoC power supply | E12 |
| VMON_3P3_MCU | A | Voltage monitor input for 3.3 V MCU power supply | F13 |
| VMON_3P3_SOC | A | Voltage monitor input for 3.3 V SoC power supply | F14 |
| VMON_VSYS | A | Voltage monitor input, fixed 0.45 V (+/-3%) threshold. Use with external precision voltage divider to monitor a higher voltage rail such as the PMIC input supply. | K10 |