SPRSP56G January 2021 – April 2024 AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
PRODUCTION DATA
| SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ALV PIN [4] |
|---|---|---|---|
| MCU_TIMER_IO0 | IO | Timer Inputs and Outputs (not tied to single timer instance) | D8 |
| MCU_TIMER_IO1 | IO | Timer Inputs and Outputs (not tied to single timer instance) | E8 |
| MCU_TIMER_IO2 | IO | Timer Inputs and Outputs (not tied to single timer instance) | B8 |
| MCU_TIMER_IO3 | IO | Timer Inputs and Outputs (not tied to single timer instance) | B9 |